HVR250

HVR250P180C

  • Electrical Characteristics
    • Catalog # HVR250P180C
    • Hold Current (A) 0.18
    • Trip Current (A) 0.65
    • Max Voltage Rating 250
    • Max Fault Current Rating (A) 3
    • Max Power Dissipation (W) 1.8
    • Minimum Resistance (RMIN) (Ohms) 0.8
    • Max Resistance (R1max) (Ohms) 4
    • Max Time to Trip Current (A) 1
    • Max Time to Trip Time (Sec) 21
    • V Rate 250
    • Replaced By Part Number 250R180F
    • Operating Temperature -40° to 85°C