RLD USB

RLD06P120B

  • Electrical Characteristics
    • Catalog # RLD06P120B
    • Hold Current (A) 1.2
    • Trip Current (A) 2
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.065
    • Max Resistance (R1max) (Ohms) 0.14
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • V Rate 6
    • Replaced By Part Number 06R120BU
    • Operating Temperature -40° to 85°C