RLD USB

RLD16P135B

  • Electrical Characteristics
    • Catalog # RLD16P135B
    • Hold Current (A) 1.35
    • Trip Current (A) 2.7
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Max Resistance (R1max) (Ohms) 0.12
    • Max Time to Trip Current (A) 6.75
    • Max Time to Trip Time (Sec) 7.3
    • V Rate 16
    • Operating Temperature -40° to 85°C