RLD USB

RLD16P160B

  • Electrical Characteristics
    • Catalog # RLD16P160B
    • Hold Current (A) 1.6
    • Trip Current (A) 3.2
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.9
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Max Resistance (R1max) (Ohms) 0.11
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 8
    • V Rate 16
    • Operating Temperature -40° to 85°C