RLD16

RLD16P1400G

  • Electrical Characteristics
    • Catalog # RLD16P1400G
    • Hold Current (A) 14
    • Trip Current (A) 23.8
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 4.6
    • Minimum Resistance (RMIN) (Ohms) 0.0026
    • Max Resistance (R1max) (Ohms) 0.0064
    • Max Time to Trip Current (A) 70
    • Max Time to Trip Time (Sec) 9
    • V Rate 16
    • Replaced By Part Number 16R1400GH
    • Operating Temperature -40° to 85°C