RLD60

RLD60P025X

  • Electrical Characteristics
    • Catalog # RLD60P025X
    • Hold Current (A) 0.25
    • Trip Current (A) 0.5
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.45
    • Minimum Resistance (RMIN) (Ohms) 1.25
    • Max Resistance (R1max) (Ohms) 3
    • Max Time to Trip Current (A) 1.25
    • Max Time to Trip Time (Sec) 2.5
    • V Rate 60
    • Replaced By Part Number 60R025XU
    • Operating Temperature -40° to 85°C