RLD60

RLD60P300X

  • Electrical Characteristics
    • Catalog # RLD60P300X
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 2.8
    • Minimum Resistance (RMIN) (Ohms) 0.04
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 15
    • Max Time to Trip Time (Sec) 19.8
    • V Rate 60
    • Replaced By Part Number 60R300XF
    • Operating Temperature -40° to 85°C