SMD0805

SMD0805P010TS/TF

  • Electrical Characteristics
    • Catalog # SMD0805P010TS/TF
    • Hold Current (A) 0.1
    • Trip Current (A) 0.3
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.5
    • Minimum Resistance (RMIN) (Ohms) 1
    • Max Resistance (R1max) (Ohms) 6
    • Max Time to Trip Current (A) 0.5
    • Max Time to Trip Time (Sec) 1.5
    • V Rate 15
    • Replaced By Part Number 0805L010YR
    • Operating Temperature -40° to 85°C