SMD1210

SMD1210P035TS/TF

  • Electrical Characteristics
    • Catalog # SMD1210P035TS/TF
    • Hold Current (A) 0.35
    • Trip Current (A) 0.7
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.32
    • Max Resistance (R1max) (Ohms) 1.3
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.2
    • V Rate 6
    • Replaced By Part Number 1210L035YR
    • Operating Temperature -40° to 85°C