SMD1812

SMD1812P014TS/TF

  • Electrical Characteristics
    • Catalog # SMD1812P014TS/TF
    • Hold Current (A) 0.14
    • Trip Current (A) 0.34
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 1.5
    • Max Resistance (R1max) (Ohms) 6
    • Max Time to Trip Current (A) 1.5
    • Max Time to Trip Time (Sec) 0.15
    • V Rate 60
    • Replaced By Part Number 1812L014DR
    • Operating Temperature -40° to 85°C