SMD1812

SMD1812P110TF/33

  • Electrical Characteristics
    • Catalog # SMD1812P110TF/33
    • Hold Current (A) 1.1
    • Trip Current (A) 1.95
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.06
    • Max Resistance (R1max) (Ohms) 0.2
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.5
    • V Rate 33
    • Replaced By Part Number SMD1812P110TS/TF/16
    • Operating Temperature -40° to 85°C