SMD1812

SMD1812P125TS/TF

  • Electrical Characteristics
    • Catalog # SMD1812P125TS/TF
    • Hold Current (A) 1.25
    • Trip Current (A) 2.5
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.07
    • Max Resistance (R1max) (Ohms) 0.25
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 0.4
    • V Rate 15
    • Replaced By Part Number 1812L125DR
    • Operating Temperature -40° to 85°C