SMD1812

SMD1812P160TF/12

  • Electrical Characteristics
    • Catalog # SMD1812P160TF/12
    • Hold Current (A) 1.6
    • Trip Current (A) 2.8
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 1
    • V Rate 12
    • Replaced By Part Number 1812L160/12DR
    • Operating Temperature -40° to 85°C