SMD1812

SMD1812P160TS/TF/8

  • Electrical Characteristics
    • Catalog # SMD1812P160TS/TF/8
    • Hold Current (A) 1.6
    • Trip Current (A) 2.8
    • Max Voltage Rating 8
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.03
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 1
    • V Rate 8
    • Replaced By Part Number 1812L160PR
    • Operating Temperature -40° to 85°C