SMD1812

SMD1812P200TS/TF

  • Electrical Characteristics
    • Catalog # SMD1812P200TS/TF
    • Hold Current (A) 2
    • Trip Current (A) 3.5
    • Max Voltage Rating 8
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.8
    • Minimum Resistance (RMIN) (Ohms) 0.02
    • Max Resistance (R1max) (Ohms) 0.06
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 2
    • V Rate 8
    • Replaced By Part Number 1812L200DR
    • Operating Temperature -40° to 85°C