SMD2016

SMD2016P030TF

  • Electrical Characteristics
    • Catalog # SMD2016P030TF
    • Hold Current (A) 0.3
    • Trip Current (A) 0.6
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 0.5
    • Max Resistance (R1max) (Ohms) 2.3
    • Max Time to Trip Current (A) 1.5
    • Max Time to Trip Time (Sec) 3
    • V Rate 60
    • Replaced By Part Number 2016L030DR
    • Operating Temperature -40° to 85°C