SMD2016

SMD2016P200TF

  • Electrical Characteristics
    • Catalog # SMD2016P200TF
    • Hold Current (A) 2
    • Trip Current (A) 4.2
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.4
    • Minimum Resistance (RMIN) (Ohms) 0.048
    • Max Resistance (R1max) (Ohms) 0.1
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 3
    • V Rate 6
    • Replaced By Part Number 2016L200PR
    • Operating Temperature -40° to 85°C