SMD2920

SMD2920P185TS/TF

  • Electrical Characteristics
    • Catalog # SMD2920P185TS/TF
    • Hold Current (A) 1.85
    • Trip Current (A) 3.7
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.065
    • Max Resistance (R1max) (Ohms) 0.15
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 2.5
    • V Rate 33
    • Replaced By Part Number 2920L185DR
    • Operating Temperature -40° to 85°C