SMD2920

SMD2920P200TS/TF/24

  • Electrical Characteristics
    • Catalog # SMD2920P200TS/TF/24
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Max Voltage Rating 24
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.125
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 5
    • V Rate 24
    • Replaced By Part Number 2920L200/24DR
    • Operating Temperature -40° to 85°C