SMD2920

SMD2920P300TS/TF

  • Electrical Characteristics
    • Catalog # SMD2920P300TS/TF
    • Hold Current (A) 3
    • Trip Current (A) 6
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.015
    • Max Resistance (R1max) (Ohms) 0.048
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 20
    • V Rate 6
    • Replaced By Part Number 2920L300DR
    • Operating Temperature -40° to 85°C