VTD

VTD200

  • Electrical Characteristics
    • Catalog # VTD200
    • Hold Current (A) 2
    • Trip Current (A) 4.5
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.021
    • Max Resistance (R1max) (Ohms) 0.08
    • Max Time to Trip Current (A) 10
    • Max Time to Trip Time (Sec) 4
    • V Rate 15
    • Replaced By Part Number 16VT175SU
    • Operating Temperature -40° to 85°C