LVR

LVR016S

  • Electrical Characteristics
    • Catalog # LVR016S
    • Hold Current (A) 0.16
    • Trip Current (A) 0.37
    • Minimum Resistance (RMIN) (Ohms) 2.5
    • Resistance (Max) Ω 4.1
    • Max Resistance (R1max) (Ohms) 7.8
    • Max Time to Trip Time (Sec) 15
    • Interrupt Current (Max) AMP 2
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 1.4
    • Partner ECAD Models LVR016S
    • Maximum Operating Temperature 85