LVR

LVR025K

  • Electrical Characteristics
    • Catalog # LVR025K
    • Hold Current (A) 0.25
    • Trip Current (A) 0.56
    • Minimum Resistance (RMIN) (Ohms) 1.3
    • Resistance (Max) Ω 2.1
    • Max Resistance (R1max) (Ohms) 3.8
    • Max Time to Trip Time (Sec) 18.5
    • Interrupt Current (Max) AMP 3.5
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 1.5
    • Partner ECAD Models LVR025K
    • Maximum Operating Temperature 85