LVR

LVR033S-2

  • Electrical Characteristics
    • Catalog # LVR033S-2
    • Hold Current (A) 0.33
    • Trip Current (A) 0.74
    • Minimum Resistance (RMIN) (Ohms) 0.77
    • Resistance (Max) Ω 1.24
    • Max Resistance (R1max) (Ohms) 2.6
    • Max Time to Trip Time (Sec) 21
    • Interrupt Current (Max) AMP 4.5
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 1.7
    • Partner ECAD Models LVR033S-2
    • Maximum Operating Temperature 85