LVR

LVR055K-2

  • Electrical Characteristics
    • Catalog # LVR055K-2
    • Hold Current (A) 0.55
    • Trip Current (A) 1.25
    • Minimum Resistance (RMIN) (Ohms) 0.45
    • Resistance (Max) Ω 0.73
    • Max Resistance (R1max) (Ohms) 1.45
    • Max Time to Trip Time (Sec) 26
    • Interrupt Current (Max) AMP 7
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 3.4
    • Partner ECAD Models LVR055K-2
    • Maximum Operating Temperature 85