LVR

LVR075S-2

  • Electrical Characteristics
    • Catalog # LVR075S-2
    • Hold Current (A) 0.75
    • Trip Current (A) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.316
    • Resistance (Max) Ω 0.483
    • Max Resistance (R1max) (Ohms) 0.839
    • Max Time to Trip Time (Sec) 18
    • Interrupt Current (Max) AMP 7.5
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 2.6
    • Maximum Operating Temperature 85