LVR

LVR125S

  • Electrical Characteristics
    • Catalog # LVR125S
    • Hold Current (A) 1.25
    • Trip Current (A) 2.5
    • Minimum Resistance (RMIN) (Ohms) 0.165
    • Resistance (Max) Ω 0.253
    • Max Resistance (R1max) (Ohms) 0.44
    • Max Time to Trip Time (Sec) 23
    • Interrupt Current (Max) AMP 12.5
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 3.3
    • Partner ECAD Models LVR125S
    • Replaced By Part Number RF3176-000
    • Maximum Operating Temperature 85