LVR

LVR200S-240

  • Electrical Characteristics
    • Catalog # LVR200S-240
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Minimum Resistance (RMIN) (Ohms) 0.089
    • Resistance (Max) Ω 0.131
    • Max Resistance (R1max) (Ohms) 0.221
    • Max Time to Trip Time (Sec) 28
    • Interrupt Current (Max) AMP 20
    • Interrupt Voltage (Max) VRMS 265
    • Power Dissipation (Typical) WATT 4.5
    • Partner ECAD Models LVR200S-240
    • Maximum Operating Temperature 85