Low Rho SMD

0805L350SL

  • Electrical Characteristics
    • Catalog # 0805L350SL
    • Hold Current (A) 3.5
    • Trip Current (A) 7
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.003
    • Max Resistance (R1max) (Ohms) 0.025
    • Max Time to Trip Current (A) 8
    • Max Time to Trip Time (Sec) 5
    • V Rate 6
    • Partner ECAD Models 0805L350SL
    • Operating Temperature -40° to 85°C