Low Rho SMD

0805L400SL

  • Electrical Characteristics
    • Catalog # 0805L400SL
    • Hold Current (A) 4
    • Trip Current (A) 9
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.003
    • Max Resistance (R1max) (Ohms) 0.018
    • Max Time to Trip Current (A) 20
    • Max Time to Trip Time (Sec) 2
    • V Rate 6
    • Partner ECAD Models 0805L400SL
    • Operating Temperature -40° to 85°C