Low Rho SMD

1210L550SL

  • Electrical Characteristics
    • Catalog # 1210L550SL
    • Hold Current (A) 5.5
    • Trip Current (A) 11
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1.2
    • Minimum Resistance (RMIN) (Ohms) 0.001
    • Max Resistance (R1max) (Ohms) 0.011
    • Max Time to Trip Current (A) 28
    • Max Time to Trip Time (Sec) 2
    • V Rate 6
    • Partner ECAD Models 1210L550SL
    • Operating Temperature -40° to 85°C