Series: AGRF
16V PolySwitch Automotive Lead-Free Radial Leaded Resettable PPTC
The AGRF Series is a PPTC resettable device designed specifically for the automotive industry. It is a 16V lead-free, radial leaded resettable device that meets Littelfuse’s Automotive qualification. This qualification is based on AEC-Q200: Stress Test Qualification for Passive Components.
- Overcurrent and overvoltage circuit protection devices
- Resettable and single-use overcurrent devices
- Wide range of form factor and termination methods
- Products meet applicable automotive industry standards
- Devices compatible with high-volume electronics assembly
- RoHS compliant, Lead-Free and Halogen-Free
AGRF Parts
Filters
Showing 1 to 12 of 43 Total Results
Part Number | Actions | IH (A) | Trip Current (A) | Max Fault Current Rating (A) | RMIN (Ω) | R1max (Ω) | Resistance Automotive (Max) (Ω) | Max Time to Trip Time (Sec) | Max Operating Temperature (°C) | Power Dissipation (Typical) (W) | Agency Approvals |
---|
Part Number | Actions | IH (A) | Trip Current (A) | Max Fault Current Rating (A) | RMIN (Ω) | R1max (Ω) | Resistance Automotive (Max) (Ω) | Max Time to Trip Time (Sec) | Max Operating Temperature (°C) | Power Dissipation (Typical) (W) | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AGRF Applications
- Motor and motor circuit protection including power door-locks, mirrors, lumbar umps, seats, sunroofs and windows
- Electronic Control Unit (ECU) I/O protection
- Heating, Ventilation and Cooling (HVAC) motor and I/O protection
- Telematics, infotainment and navigations systems
- Liquid Crystal Display (LCD) back-light heaters
- Power and cigarette lighter outlets, plugs and adapter/chargers
- Powered networks and buses
- Air-flow detection and overcurrent protection in HVAC and cooling fan systems
- Stall detection in express window and sunroof circuits
- Resettable overcurrent protection for power distribution, electrical centers and junction boxes