AGRF

AGRF1200

  • Electrical Characteristics
    • Catalog # AGRF1200
    • Hold Current (A) 12
    • Trip Current (A) 22.1
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.003
    • Max Resistance (R1max) (Ohms) 0.0086
    • Resistance Automotive (Max) Ω 0.0091
    • Max Time to Trip Time (Sec) 8
    • Power Dissipation (Typical) WATT 4.2
    • Partner ECAD Models AGRF1200
    • Maximum Operating Temperature 85