AGRF

AGRF400-2

  • Electrical Characteristics
    • Catalog # AGRF400-2
    • Hold Current (A) 4
    • Trip Current (A) 7.6
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0186
    • Max Resistance (R1max) (Ohms) 0.061
    • Resistance Automotive (Max) Ω 0.085
    • Max Time to Trip Time (Sec) 2
    • Power Dissipation (Typical) WATT 2.5
    • Partner ECAD Models AGRF400-2
    • Maximum Operating Temperature 85