AGRF

AGRF500-2

  • Electrical Characteristics
    • Catalog # AGRF500-2
    • Hold Current (A) 5
    • Trip Current (A) 9.4
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.014
    • Max Resistance (R1max) (Ohms) 0.034
    • Resistance Automotive (Max) Ω 0.048
    • Max Time to Trip Time (Sec) 2.5
    • Power Dissipation (Typical) WATT 2.7
    • Partner ECAD Models AGRF500-2
    • Maximum Operating Temperature 85