AGRF

AGRF600

  • Electrical Characteristics
    • Catalog # AGRF600
    • Hold Current (A) 6
    • Trip Current (A) 10.7
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0095
    • Max Resistance (R1max) (Ohms) 0.028
    • Resistance Automotive (Max) Ω 0.032
    • Max Time to Trip Time (Sec) 3.5
    • Power Dissipation (Typical) WATT 2.8
    • Partner ECAD Models AGRF600
    • Maximum Operating Temperature 85