AGRF

AGRF800-2

  • Electrical Characteristics
    • Catalog # AGRF800-2
    • Hold Current (A) 8
    • Trip Current (A) 15
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0049
    • Max Resistance (R1max) (Ohms) 0.0175
    • Resistance Automotive (Max) Ω 0.0181
    • Max Time to Trip Time (Sec) 5.5
    • Power Dissipation (Typical) WATT 3.2
    • Partner ECAD Models AGRF800-2
    • Maximum Operating Temperature 85