AGRF

AGRF900-2

  • Electrical Characteristics
    • Catalog # AGRF900-2
    • Hold Current (A) 9
    • Trip Current (A) 16.5
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0041
    • Max Resistance (R1max) (Ohms) 0.0135
    • Resistance Automotive (Max) Ω 0.014
    • Max Time to Trip Time (Sec) 6
    • Power Dissipation (Typical) WATT 3.4
    • Partner ECAD Models AGRF900-2
    • Maximum Operating Temperature 85