AHRL

AHRL1200

  • Electrical Characteristics
    • Catalog # AHRL1200
    • Hold Current (A) 12
    • Trip Current (A) 24
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0035
    • Resistance (Max) Ω 0.0058
    • Max Resistance (R1max) (Ohms) 0.0077
    • Max Time to Trip Current (A) 60
    • Max Time to Trip Time (Sec) 12.5
    • Power Dissipation (Typical) WATT 6
    • Partner ECAD Models AHRL1200
    • Maximum Operating Temperature 125