AHRL

AHRL1300

  • Electrical Characteristics
    • Catalog # AHRL1300
    • Hold Current (A) 13
    • Trip Current (A) 26
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0033
    • Resistance (Max) Ω 0.0053
    • Max Resistance (R1max) (Ohms) 0.007
    • Max Time to Trip Current (A) 65
    • Max Time to Trip Time (Sec) 14
    • Power Dissipation (Typical) WATT 6.4
    • Partner ECAD Models AHRL1300
    • Maximum Operating Temperature 125