AHRL

AHRL1500

  • Electrical Characteristics
    • Catalog # AHRL1500
    • Hold Current (A) 15
    • Trip Current (A) 30
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0029
    • Resistance (Max) Ω 0.0043
    • Max Resistance (R1max) (Ohms) 0.0056
    • Max Time to Trip Current (A) 75
    • Max Time to Trip Time (Sec) 18
    • Power Dissipation (Typical) WATT 7
    • Partner ECAD Models AHRL1500
    • Maximum Operating Temperature 125