AHRL

AHRL350

  • Electrical Characteristics
    • Catalog # AHRL350
    • Hold Current (A) 3.5
    • Trip Current (A) 7
    • Max Fault Current Rating (A) 50
    • Minimum Resistance (RMIN) (Ohms) 0.018
    • Resistance (Max) Ω 0.032
    • Max Resistance (R1max) (Ohms) 0.05
    • Max Time to Trip Current (A) 17.5
    • Max Time to Trip Time (Sec) 4.5
    • Power Dissipation (Typical) WATT 3
    • Partner ECAD Models AHRL350
    • Maximum Operating Temperature 125