AHRL

AHRL400

  • Electrical Characteristics
    • Catalog # AHRL400
    • Hold Current (A) 4
    • Trip Current (A) 8
    • Max Fault Current Rating (A) 50
    • Minimum Resistance (RMIN) (Ohms) 0.016
    • Resistance (Max) Ω 0.028
    • Max Resistance (R1max) (Ohms) 0.044
    • Max Time to Trip Current (A) 20
    • Max Time to Trip Time (Sec) 5
    • Power Dissipation (Typical) WATT 3.3
    • Partner ECAD Models AHRL400
    • Maximum Operating Temperature 125