AHRL

AHRL500

  • Electrical Characteristics
    • Catalog # AHRL500
    • Hold Current (A) 5
    • Trip Current (A) 10
    • Max Fault Current Rating (A) 50
    • Minimum Resistance (RMIN) (Ohms) 0.0135
    • Resistance (Max) Ω 0.024
    • Max Resistance (R1max) (Ohms) 0.038
    • Max Time to Trip Current (A) 25
    • Max Time to Trip Time (Sec) 5.8
    • Power Dissipation (Typical) WATT 3.5
    • Partner ECAD Models AHRL500
    • Maximum Operating Temperature 125