AHRL

AHRL550

  • Electrical Characteristics
    • Catalog # AHRL550
    • Hold Current (A) 5.5
    • Trip Current (A) 11
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.012
    • Resistance (Max) Ω 0.022
    • Max Resistance (R1max) (Ohms) 0.034
    • Max Time to Trip Current (A) 27.5
    • Max Time to Trip Time (Sec) 6
    • Power Dissipation (Typical) WATT 3.3
    • Partner ECAD Models AHRL550
    • Maximum Operating Temperature 125