AHRL

AHRL600

  • Electrical Characteristics
    • Catalog # AHRL600
    • Hold Current (A) 6
    • Trip Current (A) 13
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.009
    • Resistance (Max) Ω 0.014
    • Max Resistance (R1max) (Ohms) 0.0252
    • Max Time to Trip Current (A) 30
    • Max Time to Trip Time (Sec) 6.5
    • Power Dissipation (Typical) WATT 3
    • Partner ECAD Models AHRL600
    • Maximum Operating Temperature 125