AHRL

AHRL650

  • Electrical Characteristics
    • Catalog # AHRL650
    • Hold Current (A) 6.5
    • Trip Current (A) 13
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0095
    • Resistance (Max) Ω 0.015
    • Max Resistance (R1max) (Ohms) 0.0225
    • Max Time to Trip Current (A) 32.5
    • Max Time to Trip Time (Sec) 6.5
    • Power Dissipation (Typical) WATT 3.3
    • Partner ECAD Models AHRL650
    • Maximum Operating Temperature 125