AHRL

AHRL700

  • Electrical Characteristics
    • Catalog # AHRL700
    • Hold Current (A) 7
    • Trip Current (A) 14
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0085
    • Resistance (Max) Ω 0.014
    • Max Resistance (R1max) (Ohms) 0.019
    • Max Time to Trip Current (A) 35
    • Max Time to Trip Time (Sec) 6.8
    • Power Dissipation (Typical) WATT 3.7
    • Partner ECAD Models AHRL700
    • Maximum Operating Temperature 125