AHRL

AHRL750

  • Electrical Characteristics
    • Catalog # AHRL750
    • Hold Current (A) 7.5
    • Trip Current (A) 15
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0073
    • Resistance (Max) Ω 0.0125
    • Max Resistance (R1max) (Ohms) 0.0168
    • Max Time to Trip Current (A) 37.5
    • Max Time to Trip Time (Sec) 7
    • Power Dissipation (Typical) WATT 4
    • Partner ECAD Models AHRL750
    • Maximum Operating Temperature 125