AHRL

AHRL800

  • Electrical Characteristics
    • Catalog # AHRL800
    • Hold Current (A) 8
    • Trip Current (A) 16
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.006
    • Resistance (Max) Ω 0.0105
    • Max Resistance (R1max) (Ohms) 0.0145
    • Max Time to Trip Current (A) 40
    • Max Time to Trip Time (Sec) 8
    • Power Dissipation (Typical) WATT 4.3
    • Partner ECAD Models AHRL800
    • Maximum Operating Temperature 125